• Replacement kit for Microsart mini.vac
    Piece
    1
    Item no.
    1ED---0054

    $72.90

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Microsart® Frit
  • Quick Connection Set for Microsart® e.jet Pump
  • Microsart® e.motion Cellulose Nitrate Sterile Membrane Filters
  • Microsart® @filter 100, Ready To Use Sterile Filtration Unit, 100 ml
  • Gridded Membrane Nutrient Pad Sets - Microsart®
  • Lids for Microsart®  @filter 100 and 250
  • Microsart®@filter 100
  • Microsart® e.motion Filter Dispenser
  • Microsart® @media
  • Microsart® @media Sterile Double Packaged and Ready-to-use Prefilled Agar Media Dishes
  • Microsart maxi.vac, 115 V | 60 Hz
    Piece
    1
    Item no.
    16694-1-60-22
    Brand
    Microsart® e.jet
    Additional Product Specifications
    Max. temperature of liquid media: 5 – 40 °C
    Application
    Microbial Enumeration
    Application Area
    Bioburden/Microbial enumeration

    $1,540.00

  • Microsart® Calibration Reagent Candida tropicalis
    Item no.
    SMB95-2050
    Brand
    Microsart®
    Species
    Candida tropicalis
    Additional Required Components
    qPCR cycler, PCR reaction tubes, Centrifuge for 1.5 mL PCR tubes, Pipettes, PCR kit
    Application
    Fungal Detection
  • MIcrosart RESEARCH Fungi (100)
    Item no.
    SMB95-1013
    Brand
    Microsart® RESEARCH
    Additional Required Components
    qPCR cycler (FAM and ROX), PCR reaction tubes (DNA-free), Centrifuge for 1.5 mL PCR tubes, Pipettes, Filter tips (DNA-free), Vortex, Mixer, Optional: extraction kit
    Application
    Fungal Detection
    Application Area
    Rapid testing
  • Microsart® Calibration Reagent Candida krusei
    Item no.
    SMB95-2049
    Brand
    Microsart®
    Species
    Candida krusei
    Additional Required Components
    qPCR cycler, PCR reaction tubes, Centrifuge for 1.5 mL PCR tubes, Pipettes, PCR kit
    Application
    Fungal Detection
  • Results per page: | |